| Measurement Configuration | Factory Reset State |
| Function | DC Volts |
| Range | Autorange (for all functions) |
| Integration Time | 1 PLC |
| NPLC On, 1 power line cycles (PLC) | |
| Auto zero | On |
| Input Resistance | 10 MΩ (fixed for all DCV ranges) |
| Channel Delay | Automatic Delay |
| Totalizer Reset Mode | Count Not Reset When Read |
| Totalizer Edge Detect | Rising Edge |
| Scanning Operations | Factory Reset State |
| Scan List | Empty |
| Reading Memory | All Readings are Cleared |
| Min, Max, and Average | Not Changed |
| Scan Trigger Source | Immediate |
| Scan Interval | 10 Seconds |
| Scan Count | 1 |
| Scan Reading Format | Reading Only (No Units, Channel, Time) |
| Monitor in Progress | Stopped |
| Mx+B Scaling | Factory Reset State |
| Gain Factor ("M") | 1 |
| Scale Factor ("B") | 0 |
| Scale Label | Vdc |
| Alarm Limits | Factory Reset State |
| Alarm Queue | Not Cleared |
| Alarm State | Off |
| HI and LO Alarm Limits | 0 |
| Alarm Output | Alarm 1 |
| Alarm Output Configuration | Latched Mode |
| Alarm Output State | Output Lines are Cleared |
| Alarm Output Slope | Neg |
| Module Hardware | Factory Reset State |
| DAQM900A, DAQM901A, DAQM902A, DAQM908A, DAQM910A |
All Channels Open |
| DAQM903A, DAQM904A | All Channels Open |
| DAQM905A | Channels s11 and s21 Selected |
| DAQM907A | Both DIO Ports = Input, Totalizer Count = 0, Both DACs = 0 Vdc/0 A1 |
| DAQM909A | All channels' measurement functions are off. |
| System-Related Operations | Factory Reset State |
| Display State | On (Number) |
| Error Queue | Errors Not Cleared |
| Stored States | No Change |